IESNA:LM-63-2002
[TEST]P1055269
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]876
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
962.6 951.5 947.1 939.4 928.3 913.9 897.3 878.5 856.4 832
805.5 777.8 746.9 717 684.9 651.7 617.4 584.2 548.8 512.3
476.9 441.5 406.1 370.7 335.3 302.1 266.7 229 193.6 159.3
126.1 94 64.2 37.6 13.3 0 0
962.6 965.9 956 939.4 916.1 885.2 848.6 807.7 763.4 714.8
663.9 610.8 555.4 502.3 445.9 392.8 338.6 287.7 235.7 188.1
146.1 107.3 71.9 50.9 39.8 31 21 13.3 7.7 4.4
2.2 1.1 0 0 0 0 0
962.6 952.6 931.6 894 842 781.1 714.8 640.6 558.8 475.8
395 320.9 246.7 184.8 129.5 79.7 48.7 38.7 29.9 22.1
15.5 10 6.6 4.4 2.2 2.2 1.1 1.1 1.1 1.1
1.1 0 0 0 1.1 1.1 0
962.6 950.4 913.9 857.5 783.4 698.2 605.2 504.5 401.6 309.8
225.7 154.9 91.8 49.8 38.7 28.8 21 14.4 8.9 5.5
3.3 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
962.6 951.5 913.9 846.4 766.8 671.6 563.2 455.9 350.7 255.6
173.7 106.2 54.2 39.8 29.9 22.1 15.5 10 5.5 3.3
2.2 1.1 1.1 1.1 0 1.1 0 0 0 0
0 0 0 0 0 0 0
